Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 50/1 B WR 56C
Part #:0230-00129
Catalog #:134 50/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 130PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Style: | B |
| Model Code: | 134 | Output Diameter (in): | 0.625 in |
| Input HP: | 0.242 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.625 in | Ratio: | 50:1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.33 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 262 in/lbs |
General Specifications
| UPC: | 662961766465 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

