Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 80/1 C WR 56C
Part #:0230-00167
Catalog #:134 80/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 21.9 |
| Product Type: | RIGHT ANGLE | Input HP: | 0.137 |
| Input Diameter (in): | 0.625 in | Model Code: | 134 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Series Code: | 130PCX | Style: | C |
| Output Diameter (in): | 0.625 in | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 1.33 | Ratio Range: | 80:1 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 203 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 12.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

