Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 135 20/1 A WR 56C .625
Part #:0230-00197
Catalog #:135 20/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Series Code: | 130PCX | Input Diameter (in): | 0.625 in |
| Style: | A | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Model Code: | 135 |
| Input HP: | 0.51 | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 1.33 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 275 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

