Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 135 25/1 A WR 56C .625
Part #:0230-00198
Catalog #:135 25/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Series Code: | 130PCX |
| Ratio: | 25:1 | Input HP: | 0.44 |
| Output RPM: | 70 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Model Code: | 135 | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Center Distance (in): | 1.33 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 278 in/lbs |
General Specifications
| UPC: | 662961768858 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

