Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 136 7.5/1 L WR 56C .625
Part #:0230-00230
Catalog #:136 7.5/1 L WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Style: | L | Ratio: | 7.5:1 |
| Output RPM: | 233 | Model Code: | 136 |
| Frame Size: | 56C | Series Code: | 130PCX |
| Output Diameter (in): | 0.625 in | Input HP: | 1.06 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.33 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 240 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

