Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 136 10/1 L WR 56C .625
Part #:0230-00231
Catalog #:136 10/1 L WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | L | Series Code: | 130PCX |
| Output Diameter (in): | 0.625 in | Output RPM: | 175 |
| Frame Size: | 56C | Input HP: | 0.86 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Diameter (in): | 0.625 in | Model Code: | 136 |
| Center Distance (in): | 1.33 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 253 in/lbs |
General Specifications
| UPC: | 662961769060 | Weight: | 18.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

