Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 136 15/1 L WR 56C .625
Part #:0230-00232
Catalog #:136 15/1 L WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Output RPM: | 117 |
| Input Diameter (in): | 0.625 in | Model Code: | 136 |
| Frame Size: | 56C | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.65 |
| Series Code: | 130PCX | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Center Distance (in): | 1.33 |
| Output Torque Rating (in-lb): | 271 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

