Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 136 30/1 R WR 56C .625
Part #:0230-00271
Catalog #:136 30/1 R WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.38 | Ratio: | 30:1 |
| Style: | R | Series Code: | 130PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Model Code: | 136 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 1.33 |
| Output Torque Rating (in-lb): | 279 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

