Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 136 60/1 R WR 56C .625
Part #:0230-00274
Catalog #:136 60/1 R WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Frame Size: | 56C |
| Input HP: | 0.207 | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Series Code: | 130PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.625 in | Model Code: | 136 |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Center Distance (in): | 1.33 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 250 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

