Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134L 40/1 A WR 56C
Part #:0230-00380
Catalog #:134L 40/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.3 | Style: | A |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Model Code: | 134L | Service Factor: | 1 |
| Frame Size: | 56C | Product Line: | PAG LUBED POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Output RPM: | 43.8 | Series Code: | 130LPCX |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft Orientation: | LR |
| Ratio Range: | 40:1 | Center Distance (in): | 1.33 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 299 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 13.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

