Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 151 30/1 A WR
Part #:0230-00607
Catalog #:151 30/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Input HP: | 0.55 |
| Product Type: | RIGHT ANGLE | Output RPM: | 58.3 |
| Style: | A | Model Code: | 151 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Series Code: | W150PCX | Output Shaft Orientation: | LR |
| Center Distance (in): | 1.54 | Ratio Range: | 30:1 |
| Input Style: | Shaft | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 385 in/lbs |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

