Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 151 50/1 A WR
Part #:0230-00609
Catalog #:151 50/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.38 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Ratio: | 50:1 |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Model Code: | 151 | Output RPM: | 35 |
| Input Diameter (in): | 0.625 in | Series Code: | W150PCX |
| Style: | A | Input Style: | Shaft |
| Center Distance (in): | 1.54 | Ratio Range: | 50:1 |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 376 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

