Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 151 10/1 B WR
Part #:0230-00615
Catalog #:151 10/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Series Code: | W150PCX |
| Model Code: | 151 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | B | Ratio: | 10:1 |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Input HP: | 1.22 | Center Distance (in): | 1.54 |
| Input Style: | Shaft | Ratio Range: | 10:1 |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 351 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

