Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 151 15/1 B WR
Part #:0230-00616
Catalog #:151 15/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Ratio: | 15:1 |
| Series Code: | W150PCX | Output RPM: | 117 |
| Output Diameter (in): | 0.750 in | Input HP: | 0.92 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Model Code: | 151 | Ratio Range: | 15:1 |
| Input Style: | Shaft | Center Distance (in): | 1.54 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 375 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

