Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 151 30/1 B WR
Part #:0230-00619
Catalog #:151 30/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.3 | Input HP: | 0.55 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Style: | B |
| Ratio: | 30:1 | Series Code: | W150PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 0.750 in |
| Model Code: | 151 | Input Style: | Shaft |
| Center Distance (in): | 1.54 | Ratio Range: | 30:1 |
| Output Shaft Direction: | LEFT | Output Torque Rating (in-lb): | 385 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798903071 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

