Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 151 50/1 B WR
Part #:0230-00621
Catalog #:151 50/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | B |
| Input HP: | 0.38 | Model Code: | 151 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 50:1 |
| Output RPM: | 35 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Series Code: | W150PCX | Input Style: | Shaft |
| Ratio Range: | 50:1 | Center Distance (in): | 1.54 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 376 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

