Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 151 25/1 C WR
Part #:0230-00630
Catalog #:151 25/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W150PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Input HP: | 0.63 |
| Style: | C | Output RPM: | 70 |
| Model Code: | 151 | Ratio: | 25:1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Ratio Range: | 25:1 | Input Style: | Shaft |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 392 in/lbs |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

