Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 151 40/1 C WR
Part #:0230-00632
Catalog #:151 40/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | C | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Series Code: | W150PCX |
| Model Code: | 151 | Input HP: | 0.45 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 0.750 in | Input Style: | Shaft |
| Center Distance (in): | 1.54 | Ratio Range: | 40:1 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 385 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

