Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 151 60/1 C WR
Part #:0230-00634
Catalog #:151 60/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 29.2 |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Input HP: | 0.33 | Series Code: | W150PCX |
| Style: | C | Model Code: | 151 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Ratio: | 60:1 | Input Style: | Shaft |
| Center Distance (in): | 1.54 | Ratio Range: | 60:1 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 359 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

