Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 152 5/1 A WR .625
Part #:0230-00637
Catalog #:152 5/1 A WR .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 152 | Series Code: | W150PCX |
| Output RPM: | 350 | Ratio: | 5:1 |
| Input Diameter (in): | 0.625 in | Input HP: | 1.94 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Style: | A | Output Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 5:1 |
| Input Style: | Shaft | Center Distance (in): | 1.54 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 296 in/lbs |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

