Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 5/1 A WR 56C
Part #:0230-00697
Catalog #:154 5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Output RPM: | 350 |
| Ratio: | 5:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.94 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Model Code: | 154 | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Series Code: | W150PCX |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 296 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961800749 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

