Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 10/1 A WR 56C
Part #:0230-00699
Catalog #:154 10/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 175 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Model Code: | 154 | Ratio: | 10:1 |
| Style: | A | Input HP: | 1.22 |
| Series Code: | W150PCX | Frame Size: | 56C |
| Motor Frame Size: | 56C | Center Distance (in): | 1.54 |
| Output Shaft Orientation: | LR | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 351 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

