Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 25/1 A WR 56C
Part #:0230-00702
Catalog #:154 25/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | W150PCX | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.63 |
| Ratio: | 25:1 | Style: | A |
| Model Code: | 154 | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Frame Size: | 56C |
| Output RPM: | 70 | Input Diameter (in): | 0.625 in |
| Output Shaft Orientation: | LR | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.54 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 392 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

