Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 80/1 A WR 56C
Part #:0230-00707
Catalog #:154 80/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Gear Type: | Worm | Style: | A |
| Model Code: | 154 | Series Code: | W150PCX |
| Output RPM: | 21.9 | Frame Size: | 56C |
| Ratio: | 80:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.23 | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Motor Frame Size: | 56C | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 299 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

