Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 20/1 A WR 143TC
Part #:0230-00713
Catalog #:154 20/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Output Diameter (in): | 0.750 in |
| Style: | A | Gear Type: | Worm |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Series Code: | W150PCX | Model Code: | 154 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Input HP: | 0.75 | Input Diameter (in): | 0.875 in |
| Output Shaft Orientation: | LR | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 1.54 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 387 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

