Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 10/1 B WR 56C
Part #:0230-00735
Catalog #:154 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Input HP: | 1.22 |
| Series Code: | W150PCX | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Ratio: | 10:1 | Output Diameter (in): | 0.750 in |
| Model Code: | 154 | Output RPM: | 175 |
| Style: | B | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 1.54 | Ratio Range: | 10:1 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 351 in/lbs |
General Specifications
| UPC: | 662961813411 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

