Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 15/1 B WR 56C
Part #:0230-00736
Catalog #:154 15/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 154 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | W150PCX | Input HP: | 0.92 |
| Style: | B | Frame Size: | 56C |
| Output Diameter (in): | 0.750 in | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output RPM: | 117 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Output Shaft Direction: | LEFT | Output Torque Rating (in-lb): | 375 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798903583 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

