Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 40/1 B WR 56C
Part #:0230-00740
Catalog #:154 40/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Style: | B |
| Output RPM: | 43.8 | Model Code: | 154 |
| Series Code: | W150PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Input HP: | 0.45 | Gear Type: | Worm |
| Ratio: | 40:1 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 1.54 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 385 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813428 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

