Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 25/1 B WR 143TC
Part #:0230-00750
Catalog #:154 25/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 0.750 in |
| Style: | B | Output RPM: | 70 |
| Input HP: | 0.63 | Product Type: | RIGHT ANGLE |
| Frame Size: | 140TC | Series Code: | W150PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Model Code: | 154 | Ratio: | 25:1 |
| Center Distance (in): | 1.54 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 25:1 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 392 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

