Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 40/1 B WR 143TC
Part #:0230-00752
Catalog #:154 40/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Style: | B |
| Input Diameter (in): | 0.875 in | Model Code: | 154 |
| Output RPM: | 43.8 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Ratio: | 40:1 |
| Output Diameter (in): | 0.750 in | Series Code: | W150PCX |
| Gear Type: | Worm | Input HP: | 0.45 |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.54 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 385 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

