Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 60/1 B WR 143TC
Part #:0230-00754
Catalog #:154 60/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Product Type: | RIGHT ANGLE | Model Code: | 154 |
| Frame Size: | 140TC | Output Diameter (in): | 0.750 in |
| Style: | B | Gear Type: | Worm |
| Ratio: | 60:1 | Series Code: | W150PCX |
| Input HP: | 0.33 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 359 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

