Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 15/1 C WR 56C
Part #:0230-00772
Catalog #:154 15/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 117 |
| Style: | C | Frame Size: | 56C |
| Ratio: | 15:1 | Series Code: | W150PCX |
| Gear Type: | Worm | Model Code: | 154 |
| Output Diameter (in): | 0.750 in | Input HP: | 0.92 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 375 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798903828 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

