Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 30/1 C WR 56C
Part #:0230-00775
Catalog #:154 30/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Ratio: | 30:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | C |
| Input HP: | 0.55 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Series Code: | W150PCX |
| Model Code: | 154 | Frame Size: | 56C |
| Output RPM: | 58.3 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 1.54 | Ratio Range: | 30:1 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 385 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

