Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 10/1 C WR 143TC
Part #:0230-00783
Catalog #:154 10/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio: | 10:1 |
| Output RPM: | 175 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 140TC | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.875 in | Model Code: | 154 |
| Style: | C | Input HP: | 1.22 |
| Series Code: | W150PCX | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.54 | Ratio Range: | 10:1 |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 351 in/lbs |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

