Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154 100/1 C WR 143TC
Part #:0230-00792
Catalog #:154 100/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.875 in |
| Style: | C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 140TC | Input HP: | 0.16 |
| Model Code: | 154 | Service Factor: | 1 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Series Code: | W150PCX | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.54 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 236 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

