Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 155 30/1 A WR 56C .625
Part #:0230-00811
Catalog #:155 30/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.625 in | Input HP: | 0.55 |
| Style: | A | Series Code: | W150PCX |
| Gear Type: | Worm | Model Code: | 155 |
| Input Diameter (in): | 0.625 in | Ratio: | 30:1 |
| Frame Size: | 56C | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 385 in/lbs |
General Specifications
| UPC: | 662961769534 | Weight: | 16.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

