Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 155 80/1 A WR 56C .625
Part #:0230-00815
Catalog #:155 80/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output RPM: | 21.9 |
| Output Diameter (in): | 0.625 in | Product Type: | RIGHT ANGLE |
| Input HP: | 0.23 | Model Code: | 155 |
| Style: | A | Series Code: | W150PCX |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 56C | Ratio: | 80:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 80:1 | Center Distance (in): | 1.54 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 299 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

