Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 155 5/1 A WR 143TC .625
Part #:0230-00817
Catalog #:155 5/1 A WR 143TC .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Output RPM: | 350 | Model Code: | 155 |
| Ratio: | 5:1 | Series Code: | W150PCX |
| Input Diameter (in): | 0.875 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 1.94 | Style: | A |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.54 |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 296 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

