Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 5/1 A WR
Part #:0230-01351
Catalog #:181 5/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Product Type: | RIGHT ANGLE |
| Input HP: | 2.57 | Input Diameter (in): | 0.625 in |
| Ratio: | 5:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.750 in | Style: | A |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 350 | Model Code: | 181 |
| Output Shaft Orientation: | LR | Center Distance (in): | 1.75 |
| Ratio Range: | 5:1 | Input Style: | Shaft |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 397 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961754004 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

