Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 15/1 A WR
Part #:0230-01354
Catalog #:181 15/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 15:1 | Input HP: | 1.25 |
| Model Code: | 181 | Series Code: | 180PCX |
| Output RPM: | 117 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.750 in | Style: | A |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Ratio Range: | 15:1 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 541 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961767356 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

