Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 80/1 A WR
Part #:0230-01361
Catalog #:181 80/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.25 |
| Ratio: | 80:1 | Output Diameter (in): | 0.750 in |
| Series Code: | 180PCX | Model Code: | 181 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output RPM: | 21.9 |
| Product Type: | RIGHT ANGLE | Style: | A |
| Ratio Range: | 80:1 | Center Distance (in): | 1.75 |
| Output Shaft Orientation: | LR | Input Style: | Shaft |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 395 in/lbs |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

