Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 100/1 A WR
Part #:0230-01362
Catalog #:181 100/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.16 | Output Diameter (in): | 0.750 in |
| Series Code: | 180PCX | Gear Type: | Worm |
| Ratio: | 100:1 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Model Code: | 181 |
| Style: | A | Output RPM: | 17.5 |
| Center Distance (in): | 1.75 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Orientation: | LR | Input Style: | Shaft |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 308 in/lbs |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

