Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 5/1 B WR
Part #:0230-01363
Catalog #:181 5/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.57 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 181 |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Series Code: | 180PCX | Output Diameter (in): | 0.750 in |
| Output RPM: | 350 | Ratio: | 5:1 |
| Style: | B | Input Diameter (in): | 0.625 in |
| Overhung Load: | 550 | Ratio Range: | 5:1 |
| Mounting Style: | B | Keyway: | 3/16 x 3/32 |
| Input Style: | Shaft | Center Distance (in): | 1.75 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 397 in/lbs |
General Specifications
| UPC: | 662961767370 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

