Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 7.5/1 B WR
Part #:0230-01364
Catalog #:181 7.5/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Gear Type: | Worm |
| Input HP: | 2.05 | Ratio: | 7.5:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Model Code: | 181 |
| Output Diameter (in): | 0.750 in | Product Type: | RIGHT ANGLE |
| Style: | B | Output RPM: | 233 |
| Input Style: | Shaft | Ratio Range: | 7.5:1 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 468 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798920931 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

