Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 30/1 B WR
Part #:0230-01369
Catalog #:181 30/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 180PCX | Style: | B |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Model Code: | 181 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Input HP: | 0.75 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Input Style: | Shaft | Center Distance (in): | 1.75 |
| Ratio Range: | 30:1 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 557 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961767394 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

