Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 50/1 B WR
Part #:0230-01371
Catalog #:181 50/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Series Code: | 180PCX |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Style: | B | Model Code: | 181 |
| Ratio: | 50:1 | Input HP: | 0.44 |
| Output RPM: | 35 | Output Diameter (in): | 0.750 in |
| Ratio Range: | 50:1 | Input Style: | Shaft |
| Center Distance (in): | 1.75 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 516 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813138 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

