Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 80/1 B WR
Part #:0230-01373
Catalog #:181 80/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.25 | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Model Code: | 181 |
| Style: | B | Output RPM: | 21.9 |
| Ratio: | 80:1 | Product Type: | RIGHT ANGLE |
| Series Code: | 180PCX | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Center Distance (in): | 1.75 | Input Style: | Shaft |
| Ratio Range: | 80:1 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 395 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

