Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 10/1 C WR
Part #:0230-01377
Catalog #:181 10/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Ratio: | 10:1 | Input Diameter (in): | 0.625 in |
| Series Code: | 180PCX | Output RPM: | 175 |
| Service Factor: | 1 | Input HP: | 1.63 |
| Model Code: | 181 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.750 in | Style: | C |
| Center Distance (in): | 1.75 | Ratio Range: | 10:1 |
| Input Style: | Shaft | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 491 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813657 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

