Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 25/1 C WR
Part #:0230-01380
Catalog #:181 25/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.750 in | Input HP: | 0.78 |
| Series Code: | 180PCX | Style: | C |
| Model Code: | 181 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output RPM: | 70 |
| Ratio: | 25:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio Range: | 25:1 | Center Distance (in): | 1.75 |
| Input Style: | Shaft | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 536 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961813671 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

