Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 181 50/1 C WR
Part #:0230-01383
Catalog #:181 50/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 0.44 |
| Product Type: | RIGHT ANGLE | Model Code: | 181 |
| Output Diameter (in): | 0.750 in | Output RPM: | 35 |
| Gear Type: | Worm | Style: | C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 50:1 |
| Service Factor: | 1 | Series Code: | 180PCX |
| Ratio Range: | 50:1 | Input Style: | Shaft |
| Center Distance (in): | 1.75 | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 516 in/lbs |
General Specifications
| UPC: | 662961813688 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

